AC Motors | Washdown | 1400-1800 RPM | 184TC | TEFC Encl |

Product Overview: CSSEWDFM3615T




* Click for Larger Image

Catalog Number:  CSSEWDFM3615T
Description:  5HP,1750RPM,3PH,60HZ,184TC,3646M,TEFC,F2
Ship Weight:  112 lbs.
List Price:  $2493 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.