AC Motors | Washdown | 184TC | Three Phase |

Product Overview: CSSEWDFM3615T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CSSEWDFM3615T |
| Description: |
5HP,1750RPM,3PH,60HZ,184TC,3646M,TEFC,F2 |
| Ship Weight: |
112 lbs. |
| List Price: |
$2493
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Stainless steel motor frame, endplates, conduit box, shaft and base |
 |
|
Moisture resistant ISRŪ |
 |
|
Hydrophobic aspiration system |
 |
|
Endplate rabbets have O-ring seals |
 |
|
Conduit box is welded to the motor frame |
 |
|
Patented bearing seal to protect motor bearings |
 |
|
Epoxy encapsulation |
 |
|
Laser etched nameplate |
 |
|
NEMA PremiumŪ efficiency |
 |
|
3 year warranty |
|
 |
 |
 |
Food processing, packaging, outdoor and highly corrosive environments |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|