AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM |

Product Overview: CSPM3611T




* Click for Larger Image

Catalog Number:  CSPM3611T
Description:  3HP,1800RPM,3PH,60HZ,182TC,3544M,TEFC,F3
Ship Weight:  70 lbs.
List Price:  $4457 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Motor design incorporates permanent magnets imbedded in the rotor to form salient poles that synchronize the load to the frequency applied with zero slip
Steel band frames
Top mounted steel conduit box
1.0 service factor
Class F insulation
Precision balanced with Max Safe Speed = 6,000 RPM
Inverter Ready design suitable for 10:1 Constant Torque speed range
Features
Synchronous permanent magnet motors are designed for those applications requiring inherent, precise, open-loop speed regulation of individual or multiple interconnected operations.


* The image shown is representative only. Actual product may differ in appearance from image shown.