|
 |
 |
 AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM | TEFC Encl |

Product Overview: CSPM3546T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CSPM3546T |
| Description: |
1HP,1800RPM,3PH,60HZ,145TC,3520M,TEFC,F3 |
| Ship Weight: |
37 lbs. |
| List Price: |
$3299
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Motor design incorporates permanent magnets imbedded in the rotor to form salient poles that synchronize the load to the frequency applied with zero slip |
 |
|
Steel band frames |
 |
|
Top mounted steel conduit box |
 |
|
1.0 service factor |
 |
|
Class F insulation |
 |
|
Precision balanced with Max Safe Speed = 6,000 RPM |
 |
|
Inverter Ready design suitable for 10:1 Constant Torque speed range |
|
 |
 |
 |
Synchronous permanent magnet motors are designed for those applications requiring inherent, precise, open-loop speed regulation of individual or multiple interconnected operations. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|