AC Motors | Definite Purpose | TENV Encl |

Product Overview: CNM20134




* Click for Larger Image

Catalog Number:  CNM20134
Description:  MTR. K16AA 208-230/460V .13 HP 1725 RPM
Ship Weight:  10 lbs.
List Price:  $337 USD
Multiplier Symbol:  DS

View SpecificationsView Operation Manual


Features
C-face with removable base
Rugged cast aluminum housing
Ball bearings
Locked drive-end bearing
Durable baked on dry powder epoxy coating
Features
Pumps, compressors, machine tools, blowers, fans.


* The image shown is representative only. Actual product may differ in appearance from image shown.