AC Motors | Definite Purpose |

Product Overview: CNL20134




* Click for Larger Image

Catalog Number:  CNL20134
Description:  .13HP,1600RPM,1PH,60HZ,2520C,TENV,F1
Ship Weight:  13 lbs.
List Price:  $279 USD
Multiplier Symbol:  DS

View SpecificationsView Operation Manual


Features
C-face with removable base
Rugged cast aluminum housing
Ball bearings
Locked drive-end bearing
Durable baked on dry powder epoxy coating
Features
Pumps, compressors, machine tools, blowers, fans.


* The image shown is representative only. Actual product may differ in appearance from image shown.