AC Motors | Severe Duty | 230/460 Volt | 1400-1800 RPM |

Product Overview: CM8001




* Click for Larger Image

Catalog Number:  CM8001
Description:  .5HP,1725RPM,3PH,60HZ,56C,3416M,TEFC,F1
Ship Weight:  24 lbs.
List Price:  $637 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
All Dirty Duty motors have 416 stainless steel shafts
All ratings meet 50°C ambient at 1.0 Service Factor and weatherproof requirements for IEEE 45 and USCG 259 marine duty (below deck duty only)
Features
Designed with a 416 stainless steel shaft for applications requiring additional protection from corrosive environments. Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.