AC Motors | Explosion Proof | Three Phase | 230/460 Volt |

Product Overview: CM7014-I




* Click for Larger Image

Catalog Number:  CM7014-I
Description:  1//.75HP,1750//1450RPM,3PH,60//50HZ,56C
Ship Weight:  45 lbs.
List Price:  $1020 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Labyrinth-type recessed metal shaft slinger for increased bearing protection
Explosion-proof breather/drain to prevent build up of condensation
Class F insulation
Corrision resistant finish with two part epoxy coating
U.L. and CSA approved for Class 1, Group C & D, T3C
Features
On and off shore drill rig service, bulk fuel terminals, and transfer stations. For use in high humidity hazardous-duty applications driving pumps, compressors, blowers, fans, and many other loads that require 1.15 service factor explosion-proof motors. Designed with features for use in the petroluem industry. Includes Class I, Group C & D approval for use in areas where hydrogen sulfide is present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.