AC Motors | Explosion Proof | XPFC Encl | 1400-1800 RPM | 208-230/460 Volt |

Product Overview: CM7014




* Click for Larger Image

Catalog Number:  CM7014
Description:  1//.75HP,1740//1440RPM,3PH,60//50HZ,56C
Ship Weight:  37 lbs.
List Price:  $1020 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T3C
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.