AC Motors | Explosion Proof | 115/230 Volt | 182TC |

Product Overview: CL5027T




* Click for Larger Image

Catalog Number:  CL5027T
Description:  2HP,1725RPM,1PH,60HZ,182TC,X3634L,XPFC
Ship Weight:  99 lbs.
List Price:  $2162 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, T2C.
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.