AC Motors | Explosion Proof | 2800-3600 RPM | XPFC Encl |

Product Overview: CL5009A




* Click for Larger Image

Catalog Number:  CL5009A
Description:  1HP,3450RPM,1PH,60HZ,56C,X3524L,XPFC,F1
Ship Weight:  50 lbs.
List Price:  $824 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T4
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.