AC Motors | 50 Hertz | 1400-1800 RPM |

Product Overview: CL5007A-50




* Click for Larger Image

Catalog Number:  CL5007A-50
Description:  .75HP,1425RPM,1PH,50HZ,56C,3528L,XPFC,F1
Ship Weight:  52 lbs.
List Price:  $1061 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Rated for ±15% voltage variation
Features
Pumps, blowers, valves.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.