AC Motors | Explosion Proof | XPFC Encl |

Product Overview: CL5004-I




* Click for Larger Image

Catalog Number:  CL5004-I
Description:  .5HP,1725RPM,1PH,60HZ,56C,3520L,XPFC,F1
Ship Weight:  53 lbs.
List Price:  $912 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant finish
Breather drain
Labyrinth seal on output shaft
UL approved conduit box
1.15 service factor
UL and CSA approved for Class I, Group C & D, T3C
Features
Pumps, blowers, valves and other applications in petro-chemical industry needing Severe Duty, Division I, Class I, Group C & D approval.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.