AC Motors | 50 Hertz |

Product Overview: CL5001A-50


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CL5001A-50 |
| Description: |
.33HP,1425RPM,1PH,50HZ,56C,X3421L,XPFC |
| Ship Weight: |
35 lbs. |
| List Price: |
$911
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Corrosion resistant epoxy finish |
 |
|
Positively locked drive end bearing |
 |
|
U.L. approved cast conduit box-standard |
 |
|
1.00 Service Factor |
 |
|
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C |
 |
|
Rated for ±15% voltage variation |
|
 |
 |
 |
Pumps, blowers, valves.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|