AC Motors | Explosion Proof | XPFC Encl |

Product Overview: CL5001A




* Click for Larger Image

Catalog Number:  CL5001A
Description:  .33HP,1725RPM,1PH,60HZ,56C,X3414L,XPFC
Ship Weight:  30 lbs.
List Price:  $827 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T3C
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.