AC Motors | Single Phase | TEFC Encl | 230 Volt |

Product Overview: CL3711T




* Click for Larger Image

Catalog Number:  CL3711T
Description:  10HP,3450RPM,1PH,60HZ,215TC,3744LC,TEFC
Ship Weight:  167 lbs.
List Price:  $2409 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.