AC Motors | Pump | 1400-1800 RPM | 208-230/460 Volt | 56J | TEFC Encl |

Product Overview: CJM3542




* Click for Larger Image

Catalog Number:  CJM3542
Description:  .75HP,1725RPM,3PH,60HZ,56J,3420M,TEFC,F1
Ship Weight:  26 lbs.
List Price:  $503 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.