AC Motors | Light Industrial / Commercial | 56 | Single Phase |

Product Overview: CHC445A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CHC445A |
| Description: |
.75HP,1700RPM,1PH,60HZ,56,1728C,TEAO,F1 |
| Ship Weight: |
27 lbs. |
| List Price: |
$368
USD |
| Multiplier Symbol: |
C1 |
|
 |
 |
|
Automatic thermal overload |
 |
|
Ball bearings |
 |
|
Extended thru-bolts |
 |
|
Resilient cushion rings |
 |
|
Reversible rotation |
 |
|
Rugged steel frame |
 |
|
Suitable for mounting in any position |
 |
|
Terminal panel with quick connections on single phase |
|
 |
 |
 |
Air handling fans, Confinement houses, Exhaust fans, Unit heaters, and other applications having moderate starting loads |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|