AC Motors | Light Industrial / Commercial | 115/230 Volt | 48Z | TEAO Encl |

Product Overview: CHC364A




* Click for Larger Image

Catalog Number:  CHC364A
Description:  .5HP,1100RPM,1PH,60HZ,48Z,1728C,TEAO,F1
Ship Weight:  28 lbs.
List Price:  $380 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
Automatic thermal overload
Ball bearings
Extended thru-bolts
Resilient cushion rings
Reversible rotation
Rugged steel frame
Suitable for mounting in any position
Terminal panel with quick connections on single phase
Features
Air handling fans, Confinement houses, Exhaust fans, Unit heaters, and other applications having moderate starting loads


* The image shown is representative only. Actual product may differ in appearance from image shown.