AC Motors | Farm Duty | 1400-1800 RPM |

Product Overview: CFDL3504M




* Click for Larger Image

Catalog Number:  CFDL3504M
Description:  .5HP,1725RPM,1PH,60HZ,56C,3421L,TEFC,F1
Ship Weight:  29 lbs.
List Price:  $648 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.