AC Motors | Washdown | 215TC | 2800-3600 RPM |

Product Overview: CEWDM3713T




* Click for Larger Image

Catalog Number:  CEWDM3713T
Description:  15HP,3500RPM,3PH,60HZ,215TC,3752M,TEFC,F
Ship Weight:  174 lbs.
List Price:  $3741 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.