AC Motors | Washdown | 575 Volt |

Product Overview: CEWDM3558T-5




* Click for Larger Image

Catalog Number:  CEWDM3558T-5
Description:  2HP,1755RPM,3PH,60HZ,145TC,3530M,TEFC,F1
Ship Weight:  48 lbs.
List Price:  $1229 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.