AC Motors | Washdown |

Product Overview: CEWDM3556


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CEWDM3556 |
| Description: |
1HP,1155RPM,3PH,60HZ,56C,3526M,TEFC,F1,N |
| Ship Weight: |
41 lbs. |
| List Price: |
$1172
USD |
| Multiplier Symbol: |
WD |
|
 |
 |
|
Moisture sealant on bolt heads, between frame and endplates |
 |
|
Neoprene gaskets |
 |
|
Double sealed bearings |
 |
|
Forshedaź running contact v-ring slinger |
 |
|
Stainless steel shaft |
 |
|
Electrostatically applied epoxy finish |
 |
|
Class F insulation |
 |
|
Tropicalized |
|
 |
 |
 |
Food processing and other applications where motor is regularly exposed to high pressure wash down. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|