AC Motors | Premium Efficient | 2800-3600 RPM | TENV Encl |

Product Overview: CEWDM3550




* Click for Larger Image

Catalog Number:  CEWDM3550
Description:  1.5HP,3500RPM,3PH,60HZ,56,C,3528M,TENV,F
Ship Weight:  48 lbs.
List Price:  $1068 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.