AC Motors | Premium Efficient | TENV Encl | Three Phase | 1400-1800 RPM | 230/460 Volt |

Product Overview: CEWDM3546




* Click for Larger Image

Catalog Number:  CEWDM3546
Description:  1HP,1745RPM,3PH,60HZ,56C,3524M,TENV,F1,N
Ship Weight:  39 lbs.
List Price:  $1044 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.