AC Motors | Premium Efficient | Three Phase | 901-1200 RPM |

Product Overview: CEWDM22976T




* Click for Larger Image

Catalog Number:  CEWDM22976T
Description:  7.5HP,1180RPM,3PH,60HZ,254TC,3954M,TEFC
Ship Weight:  280 lbs.
List Price:  $3861 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.