AC Motors | Brake | 143TC |

Product Overview: CEWDBM3546T




* Click for Larger Image

Catalog Number:  CEWDBM3546T
Description:  1HP,1745RPM,3PH,60HZ,143TC,3524M,TENV,F1
Ship Weight:  51 lbs.
List Price:  $2269 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Standard NEMA BA dimension 300 series stainless steel hardware
Moisture sealant on bolt heads, between frame and end plates
Neoprone gaskets
Power off manual release
Resets automatically
NEMA PremiumŪ Efficiency and inverter-ready
230/460V brakes are connected in conduit box
Features
Food processing and other applications that regularly expose the motor to high pressure washdown.


* The image shown is representative only. Actual product may differ in appearance from image shown.