AC Motors | Unit Handling | 1400-1800 RPM | 182TC | TEFC Encl |

Product Overview: CEUHM3611T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CEUHM3611T |
| Description: |
3HP,1760RPM,3PH,60HZ,182TC,3631M,TEFC,F1 |
| Ship Weight: |
70 lbs. |
| List Price: |
$926
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
UL/CSA recognized and CE certified |
 |
|
CEUHM/VEUHM motors are Super-EŽ with NEMA PremiumŽ efficiency |
 |
|
CUHM/VUHM motors are EPAct efficiency and all are inverter-ready |
 |
|
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors |
 |
|
56-140 frames have low profile F3 top-mounted conduit box |
 |
|
3 year warranty on Super-EŽ motors |
|
 |
 |
 |
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|