AC Motors | Washdown | 213TC | 230/460 Volt |

Product Overview: CESSWDM3709T




* Click for Larger Image

Catalog Number:  CESSWDM3709T
Description:  7.5HP,3500RPM,3PH,60HZ,213TC,3735M,TEFC
Ship Weight:  166 lbs.
List Price:  $2786 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Four condensate drains in each endplate
Endplate rabbets sealed and conduit box gasketed
Rotating non-contact labyrinth seals
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.