AC Motors | Washdown | 1400-1800 RPM |

Product Overview: CESSWDM3554T-5




* Click for Larger Image

Catalog Number:  CESSWDM3554T-5
Description:  1.5HP,1760RPM,3PH,60HZ,145TC,3528M,TEFC
Ship Weight:  49 lbs.
List Price:  $1453 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
All external surfaces 300 series stainless steel: motor frame, endplates, conduit box, shaft, and base
Moisture resistant 200°C ISRŪ (Inverter Spike Resistant) magnet wire
Four condensate drains in each endplate
Enplate rabbets sealed and conduit box gasketed
Lip seals
Especially effective in highly corrosive environments where paint or other finishes do not hold up.
Features
Food processing, packaging, outdoor and highly corrosive environments.


* The image shown is representative only. Actual product may differ in appearance from image shown.