AC Motors | Explosion Proof | 2800-3600 RPM | 184TC |

Product Overview: CEM7073T




* Click for Larger Image

Catalog Number:  CEM7073T
Description:  7.5HP,3450RPM,3PH,60HZ,184TC,3646M,XPFC
Ship Weight:  120 lbs.
List Price:  $2544 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
UL approved cast conduit box-standard
1.00 service factor
UL and CSA approved for Class 1, Group D, T2C
3 year warranty
Features
Ideal for use on pumps, blowers and valves installed where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.