AC Motors | Premium Efficient | 1400-1800 RPM | 230/460 Volt | XPFC Encl |

Product Overview: CEM7014T




* Click for Larger Image

Catalog Number:  CEM7014T
Description:  1//.75HP,1760//1460RPM,3PH,60//50HZ,143T
Ship Weight:  45 lbs.
List Price:  $1342 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
UL approved cast conduit box-standard
1.00 service factor
UL and CSA approved for Class 1, Group D, Class 2, Group F and G efficiency
3 year warranty
Features
Ideal for use on pumps, blowers and valves installed where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.