AC Motors | Premium Efficient | TEFC Encl | 575 Volt |

Product Overview: CEM3769T-5




* Click for Larger Image

Catalog Number:  CEM3769T-5
Description:  7.5HP,3525RPM,3PH,60HZ,213TC,0733M,TEFC
Ship Weight:  179 lbs.
List Price:  $1759 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Positively locked drive end ball bearing
Dynamically balanced rotors
Features
Pumps, fans, compressors, blowers, machine tools, conveyors and many applications requiring 575 volt power.


* The image shown is representative only. Actual product may differ in appearance from image shown.