AC Motors | Premium Efficient | 1400-1800 RPM | TEFC Encl |

Product Overview: CEM3558




* Click for Larger Image

Catalog Number:  CEM3558
Description:  2HP,1755RPM,3PH,60HZ,56C,3530M,TEFC,F1,N
Ship Weight:  48 lbs.
List Price:  $784 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.