AC Motors | General Purpose | OPEN Encl | Three Phase | 230/460 Volt |

Product Overview: CEM3313T




* Click for Larger Image

Catalog Number:  CEM3313T
Description:  10HP,1770RPM,3PH,60HZ,215TC,3739M,OPSB,F
Ship Weight:  132 lbs.
List Price:  $1622 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Super-E motors have NEMA Premium efficiency
3 year warranty
Features
Pumps, fans, conveyors, machine tool, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.