AC Motors | Premium Efficient | OPEN Encl |

Product Overview: CEM3154T




* Click for Larger Image

Catalog Number:  CEM3154T
Description:  1.5HP,1755RPM,3PH,60HZ,145TC,3522M,OPSB
Ship Weight:  37 lbs.
List Price:  $687 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Super-E motors have NEMA Premium efficiency
3 year warranty
Features
Pumps, fans, conveyors, machine tool, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.