AC Motors | Severe Duty | 1400-1800 RPM |

Product Overview: CECP3581T




* Click for Larger Image

Catalog Number:  CECP3581T
Description:  1HP,1765RPM,3PH,60HZ,143TC,0524M,TEFC,F1
Ship Weight:  58 lbs.
List Price:  $1099 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Super-E premium efficient motor
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball bearings
Oversized rotatable cast iron conduit box
Forshedaź shaft seal
Moisture resistant copper windings
Class F insulation
Stainless steel nameplate and corrosion resistant hardware
Tropicalized
Features
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operationg conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.