|
 |
 |
 DC Motors | Explosion Proof | XPFC Encl | 1.50 HP |

Product Overview: CDX7150


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CDX7150 |
| Description: |
1.5HP,1750RPM,DC,184C,X3636D,XPFC,F1 |
| Ship Weight: |
121 lbs. |
| List Price: |
$5012
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
TEFC enclosure |
 |
|
Shunt wound |
 |
|
Class F insulation |
 |
|
Designed for use with NEMA TYPE K SCR control 20:1 constant torque speed range (Except where noted) |
 |
|
NEMA C-face and removable base (except on explosion proof models) |
 |
|
Base welded on type 3513D only |
 |
|
NEMA 182 and larger have a thermostat (normally closed contracts) on the field winding |
 |
|
No dual mounting base holes on 35D, 75D or 91D type |
|
 |
 |
 |
Conveyors, printing, textile equipment, machine tools and other equipment requiring variable speeds with constant torque. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|