DC Motors | Explosion Proof | 0.75 HP | 1750 RPM | X3435P |

Product Overview: CDPX3440




* Click for Larger Image

Catalog Number:  CDPX3440
Description:  .75HP,1750RPM,DC,56C,X3435P,XPFC,F1
Ship Weight:  51 lbs.
List Price:  $3344 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
NEMA C-Face with welded on base
UL and CSA certified
Class I, Group D
Clas II
Group F&G. T3c
Thermostat and explosion proof conduit box included
Not tach adaptable
Features
Conveyors, feeders and pumps where variable speed and constant torque are required in hazardous locations.


* The image shown is representative only. Actual product may differ in appearance from image shown.