DC Motors | Washdown | TEFC Encl |

Product Overview: CDPWD3603




* Click for Larger Image

Catalog Number:  CDPWD3603
Description:  3HP,1750RPM,DC,184TC,3649P,TEFC,F1
Ship Weight:  116 lbs.
List Price:  $4595 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Moisture sealant on blot heads between frame and endplates
Neoprene gasketed conduit box
Double sealed ball bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatic epoxy paint coating
Class F insulation
Tach adaptable
3300P motors are TENV, all others are TEFC
Features
Food processing conveyors and feeders where the motor is exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.