DC Motors | Washdown |

Product Overview: CDPWD3306




* Click for Larger Image

Catalog Number:  CDPWD3306
Description:  .25HP,1750RPM,DC,56C,3320P,TENV,F1
Ship Weight:  24 lbs.
List Price:  $900 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Moisture sealant on blot heads between frame and endplates
Neoprene gasketed conduit box
Double sealed ball bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatic epoxy paint coating
Class F insulation
Tach adaptable
3300P motors are TENV, all others are TEFC
Features
Food processing conveyors and feeders where the motor is exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.