DC Motors | Integral Tachometer |

Product Overview: CDPT3445




* Click for Larger Image

Catalog Number:  CDPT3445
Description:  1HP,1750RPM,DC,56C,3435P,TEFC,F1
Ship Weight:  50 lbs.
List Price:  $2538 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Provides an integral 50 VDC per 1000 RPM precision tachometer for closed loop drive system
Class F insulation
20:1 constant torque speed range with NEMA Type control
3300P motors TENV, all others are TEFC
Features
Conveyors and metering pumps where precise speed regulation is required.


* The image shown is representative only. Actual product may differ in appearance from image shown.