DC Motors | Integral Tach |

Product Overview: CDPT3330




* Click for Larger Image

Catalog Number:  CDPT3330
Description:  .5HP,1750RPM,DC,56C,3336P,TENV,F1
Ship Weight:  35 lbs.
List Price:  $2151 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Provides an integral 50 VDC per 1000 RPM precision tachometer for closed loop drive system
Class F insulation
20:1 constant torque speed range with NEMA Type control
3300P motors TENV, all others are TEFC
Features
Conveyors and metering pumps where precise speed regulation is required.


* The image shown is representative only. Actual product may differ in appearance from image shown.