DC Motors | Integral Tachometer | 180 Volt | 0.33 HP | 3327P |

Product Overview: CDPT3316




* Click for Larger Image

Catalog Number:  CDPT3316
Description:  .33HP,1750RPM,DC,56C,3327P,TENV,F1
Ship Weight:  30 lbs.
List Price:  $2024 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Provides an integral 50 VDC per 1000 RPM precision tachometer for closed loop drive system
Class F insulation
20:1 constant torque speed range with NEMA Type control
3300P motors TENV, all others are TEFC
Features
Conveyors and metering pumps where precise speed regulation is required.


* The image shown is representative only. Actual product may differ in appearance from image shown.