DC Motors | General Purpose |

Product Overview: CDP3420-V24




* Click for Larger Image

Catalog Number:  CDP3420-V24
Description:  .33HP,1800RPM,DC,56C,3416P,TENV,F1
Ship Weight:  31 lbs.
List Price:  $782 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
NEMA C-face
Class F insulation
Double sealed ball bearings
Top-mounted terminal studs
Not tach adaptable
1/4 - 1/2 Hp are TENV
1 Hp are TEFC
Features
Battery operation for portable pumps, fans, augers, winches and lifts.


* The image shown is representative only. Actual product may differ in appearance from image shown.