DC Motors | General Purpose | TENV Encl | 3320P |

Product Overview: CDP3310




* Click for Larger Image

Catalog Number:  CDP3310
Description:  .25HP,1750RPM,DC,56C,3320P,TENV,F1
Ship Weight:  24 lbs.
List Price:  $695 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
NEMA C-face with removable base
Tach adaptable
Class F insulation
Double sealed ball bearings
UL and CSA recognized
3300P motors are TENV,all others are TEFC
No dual mounting base holes on 33P type
Features
Conveyors, mixers,packaging machinery and other applications requiring variable speed and constant torque.


* The image shown is representative only. Actual product may differ in appearance from image shown.