DC Motors | General Purpose | 180 Volt |

Product Overview: CDD1803R




* Click for Larger Image

Catalog Number:  CDD1803R
Description:  3HP,1750RPM,DC,189ATCZ,DPG,
Ship Weight:  160 lbs.
List Price:  $6040 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Unique laminated square frame for improved commutation on rectified power supplies
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-3 mounting
Tach adaptable with thermostat Unique laminated square frame for improved commutation on rectified power supplies
Class F rated insulation system
Service Line brushes with convenient wear indicating reference lines
Positive Lubrication System for longer bearing and motor life
F-3 mounting
Tach adaptable with thermostat
Features
Metals, paper, web processes, extruders, cranes, conveyors, packaging, printing, machine tools.


* The image shown is representative only. Actual product may differ in appearance from image shown.