DC Motors | General Purpose | 1750/2300 RPM | N18 |

Product Overview: CD2003P-2




* Click for Larger Image

Catalog Number:  CD2003P-2
Description:  3HP,1750/2300RPM,DC,L186ATC,DPFG,TOD
Ship Weight:  170 lbs.
List Price:  $6453 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Includes thermostat on interpole
Class F insulation system resistant to dirt, carbon, dust and moisture
High dielectric stability
Low moment of inertia armature for fast response
Constant pressure brush springs and longer brushes for reduced maintenance
Includes grease fittings and reliefs for bearing maintenance
Features
SCR drive motors for use with 3 phase rectified power; power code C and D or M-G sets. Maximum RPM by field weakening. Provisions for tach mounting. May be converted to blower ventilated (DPBV) for extended constant torque speed range.


* The image shown is representative only. Actual product may differ in appearance from image shown.