AC Motors | Brake | Three Phase | XPNV Encl |

Product Overview: CBM7014T




* Click for Larger Image

Catalog Number:  CBM7014T
Description:  1HP,1735RPM,3PH,60HZ,143TC,3520M,XPNV,F1
Ship Weight:  95 lbs.
List Price:  $4244 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Class I, Group D, T2C
Spring set brake
Power off operation manual release
Resets automatically
Explosion proof brakes require external connections.
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and hold.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.