AC Motors | Brake | 208-230/460 Volt | 1400-1800 RPM |

Product Overview: CBM7010


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CBM7010 |
| Description: |
.75HP,1750RPM,3PH,60HZ,56C,3514M,XPNV,F1 |
| Ship Weight: |
93 lbs. |
| List Price: |
$3682
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Class I, Group D, T2C |
 |
|
Spring set brake |
 |
|
Power off operation manual release |
 |
|
Resets automatically |
 |
|
Explosion proof brakes require external connections. |
|
 |
 |
 |
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and hold.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|